XT Compact Combination Starter

1:45

The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.

Featured Videos
XT Compact Combination Starter

The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.