XT Compact Combination Starter
1:45
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.
Related videos for "transformers and motors"
-
VFI transformers: overview and applications
9:16
Principal Engineer Sam Reed explains Eaton's Vacuum Fault Interrupter integrated transformers and other VFI applications.
-
Transformers 101
23:23
Principal Engineer Sam Reed explains transformers in detail. He covers: construction, life and loading, protection, codes and standards, operation, maintenance, storage, and accessories.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.