XT Compact Combination Starter
1:45
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.
Related videos for "type F"
-
AFDD+ type F
0:42
New Type F AFDD+ to ensure advanced safety
-
Eaton xPole PKNM unboxing
1:26
Eaton’s residual current operated circuit breaker with integrated overcurrent protection in 1+N pole. Learn more about its highlights and features!
-
Eaton's type F residential circuit protection devices
1:34
Eaton's type F residential circuit protection devices