CGLine+ Web compact controller - How to replace a CGLine+ safety luminaire using the local display ?
2:30
This video is a quick maintenance guide to replace a self-contained luminaire on a CGLine+ installation managed by the CGLine+ Web Compact Controller without any device, only the local display. Installers and technicians just need to follow this step by step video. The CGline+ Web compact controller is dedicated to optimizing the monitoring and maintenance of small and medium Emergency Lighting installations. Advanced control features, such as block, rest and switch-off modes, result in a more energy and cost efficient system, with a longer lifetime. Maintenance effort and operational expenses are reduced.
This video is a quick maintenance guide to replace a self-contained luminaire on a CGLine+ installation managed by the CGLine+ Web Compact Controller without any device, only the local display. Installers and technicians just need to follow this step by step video. The CGline+ Web compact controller is dedicated to optimizing the monitoring and maintenance of small and medium Emergency Lighting installations. Advanced control features, such as block, rest and switch-off modes, result in a more energy and cost efficient system, with a longer lifetime. Maintenance effort and operational expenses are reduced.
Related videos for "Cgline"
-
CGLine+ - Comment ajouter un BAES CGLine+ avec le Web-Serveur
1:12
Eclairage de Sécurité Eaton - Système de contrôle de blocs autonomes CGLine+ Comment ajouter un BAES CGLine+ avec le Web-Serveurr ? Keywords
-
CGLine+ Web Compact Controller - Comment mettre en service une installation CGLine+ via l'écran
5:27
Découvrez la facilité de mise en service d'une installation CGLine+ sans ordinateur à l'aide de l'écran du CGLine+ Web Compact Controller
-
Webinar om CGLine+ AE
23:38
Det er ikke alltid slik at den raskeste rømningsveien er den sikreste.