High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications. Our series 1A PCB fuse-clips can accommodate a wide range of blade and cartridge fuses, with optional end stops and various lead configurations. The HVI ¼” x 1-1/4” in-line fuse holders have an IP54 rating for use in exposed locations and are offered with either crimp or ¼” quick connect terminals. HVP ¼” x 1-1/4” panel mount fuse holders have vibration resistant design with a bayonet-type knob as the fuse carrier for fast fuse installation. We also offer the S-8000 ¼” x 1-1/4” fuse blocks with up to 12 poles per block, with quick connect or screw terminals and snap-in or DIN-rail mounting options.
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications. Our series 1A PCB fuse-clips can accommodate a wide range of blade and cartridge fuses, with optional end stops and various lead configurations. The HVI ¼” x 1-1/4” in-line fuse holders have an IP54 rating for use in exposed locations and are offered with either crimp or ¼” quick connect terminals. HVP ¼” x 1-1/4” panel mount fuse holders have vibration resistant design with a bayonet-type knob as the fuse carrier for fast fuse installation. We also offer the S-8000 ¼” x 1-1/4” fuse blocks with up to 12 poles per block, with quick connect or screw terminals and snap-in or DIN-rail mounting options.
Related videos for "type 4"
-
E-learning Alarme incendie
16:54
L'objectif de ce module est de définir ce qu'est un système de sécurité incendie (SSI) et quels en sont les composants. Un focus particulier est apporté sur la Type 4 Radio.
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.
-
video-desappairage-peripheriques
0:58
Découvrez à travers ce guide vidéo,la démarche pour retirer des périphériques de votre centrale Type 4 radio grâce à lafonction désappairage.Pour plus :https://www.eaton.com/fr/fr-fr/catalog/Systems-de-detection-d-incendie/marque-nf-type-4-radio.html