Eaton Connected Warranty - Cyber Secured Monitoring for single-phase UPS
1:50
Eaton Cyber Secured Monitoring allows you to connect devices without any compromise to security or availability. It runs on a secured cloud enables amongst others: Remote Monitoring, Health Reports and early anomaly detection that help to mitigate downtime risk associated with the critical components (battery, capacitors, FANs,...). Eaton Cyber Secured Monitoring runs in any supported Eaton UPS equipped with the Gigabit Network Card or the Industrial Gateway Card. Wireless options are available.
Eaton Cyber Secured Monitoring allows you to connect devices without any compromise to security or availability. It runs on a secured cloud enables amongst others: Remote Monitoring, Health Reports and early anomaly detection that help to mitigate downtime risk associated with the critical components (battery, capacitors, FANs,...). Eaton Cyber Secured Monitoring runs in any supported Eaton UPS equipped with the Gigabit Network Card or the Industrial Gateway Card. Wireless options are available.