High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Related videos for "Fuses"
-
Como usar Selector de fusibles de media tensión
5:46
Guía para usar la herramienta Selector de fusibles de media tensión (Medium voltage fuse selector)
-
Eaton eMobility Fuses: Fast, Reliable, and Safe Protection for Your EV
2:41
Learn about how Eaton’s long history and vast knowledge of fuses enables the eMobility team to be leaders in the electrified vehicle space. Eaton Bussmann fuses are safe, reliable and proven.
-
Bussmann series conductor short test without fuses
0:10
Test of a conductor short without fuses