High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Related videos for "overcurrent protective device"
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Eaton's Bussmann series Overcurrent Protection Fundamentals webcast (Bussmann University)
58:48
Covers the key overcurrent protection principles including Friemel’s Laws of Overcurrent Protection. The key ratings of overcurrent protective devices, construction and types will be discussed.
-
Circuit protection | Eaton PSEC
9:15
Circuit protection is a system of devices used to protect electrical circuits from electrical faults such as short circuits, overcurrent, and high temperature. Common circuit protection devices include circuit breakers, fuses, and protective relays.