High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Related videos for "storage system enables"
-
Europe’s largest energy storage system featuring Eaton, Nissan, The Mobility House and BAM now live in the world-famous Johan Cruijff ArenA, Amsterdam
2:39
The largest European energy storage system using second-life and new electric vehicle batteries in a commercial building is now live.
-
Eaton’s xStorage Energy Storage System enables UK businesses to manage their energy consumption
2:41
Drax and Eaton battery storage system gives UK businesses greater flexibility to take control of their energy and reduce emissions and enables businesses to manage their energy consumption and support the UK’s 2050 net-zero emission target.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.