Eaton PDI PowerHub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class. Known for its centralized brazed bus system the PDI PowerHub 2 provides up to (12) 400A or (16) 225A 100% rated sub feed distribution breakers. It’s compartmentalized design isolates controls and high voltage components which simplifies maintenance and increases operator safety. Front access infrared scanning ensures maximum reliability and uptime for your mission critical facility. For pro-active management of power usage and availability, the PDI PowerHub 2 utilizes intelligent power monitoring through the PDI WaveStar BCMS, or branch circuit monitoring system including a class-leading 7” color touchscreen display.
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class. Known for its centralized brazed bus system the PDI PowerHub 2 provides up to (12) 400A or (16) 225A 100% rated sub feed distribution breakers. It’s compartmentalized design isolates controls and high voltage components which simplifies maintenance and increases operator safety. Front access infrared scanning ensures maximum reliability and uptime for your mission critical facility. For pro-active management of power usage and availability, the PDI PowerHub 2 utilizes intelligent power monitoring through the PDI WaveStar BCMS, or branch circuit monitoring system including a class-leading 7” color touchscreen display.
Related videos for "class 2 "
-
Distributed Low Voltage Power
1:27
At the heart of Eaton's Distributed Low-Voltage Power System is the low-voltage power module which converts line voltage alternating current to multiple Class 2 low-voltage circuits to power and control LED light fixtures.
-
Chico® SpeedSeal™ product use and installation instructions- Full Video
8:21
Install a reliable seal in five minutes - every time. Chico SpeedSeal compound comes in a self-contained applicator kit that eliminates the need for measuring before mixing. Just pump to mix, inject, replace the plug, and the fitting is sealed.
-
Champ LED Wall Pack Hose Test
0:43
This video demonstrates a UL hose test on a Crouse-Hinds series Champ LED wall pack. Passing this test was required to achieve its NEMA 4X rating. This test was performed at the Eaton's Crouse-Hinds UL Certified Testing Lab.