PDI-17-010 - Power Hub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class. Known for its centralized brazed bus system the PDI PowerHub 2 provides up to (12) 400A or (16) 225A 100% rated sub feed distribution breakers. It’s compartmentalized design isolates controls and high voltage components which simplifies maintenance and increases operator safety. Front access infrared scanning ensures maximum reliability and uptime for your mission critical facility. For pro-active management of power usage and availability, the PDI PowerHub 2 utilizes intelligent power monitoring through the PDI WaveStar BCMS, or branch circuit monitoring system including a class-leading 7” color touchscreen display.
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class. Known for its centralized brazed bus system the PDI PowerHub 2 provides up to (12) 400A or (16) 225A 100% rated sub feed distribution breakers. It’s compartmentalized design isolates controls and high voltage components which simplifies maintenance and increases operator safety. Front access infrared scanning ensures maximum reliability and uptime for your mission critical facility. For pro-active management of power usage and availability, the PDI PowerHub 2 utilizes intelligent power monitoring through the PDI WaveStar BCMS, or branch circuit monitoring system including a class-leading 7” color touchscreen display.
Related videos for "PDU"
-
The Eaton Universal Input Rack PDU (UPDU)
1:22
With universal input and 42 dynamic outlets, the Universal Input Rack PDU is a single solution for the most diverse data center rack power needs. This fully managed PDU accommodates both single- and 3-phase power in 230V and 208/415V environments.
-
Choosing a PDU_ Controllable PDUs (Russian language)
3:10
Краткий обзор четырех основных категорий PDU марки Tripp Lite с подробным рассмотрением возможностей и преимуществ линейки управляемых PDU.
-
Eaton Webinar Rack PDU 2024 de-de
34:05
Eaton Webinar Rack PDU 2024 de-de