PDI-17-010 - Power Hub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class. Known for its centralized brazed bus system the PDI PowerHub 2 provides up to (12) 400A or (16) 225A 100% rated sub feed distribution breakers. It’s compartmentalized design isolates controls and high voltage components which simplifies maintenance and increases operator safety. Front access infrared scanning ensures maximum reliability and uptime for your mission critical facility. For pro-active management of power usage and availability, the PDI PowerHub 2 utilizes intelligent power monitoring through the PDI WaveStar BCMS, or branch circuit monitoring system including a class-leading 7” color touchscreen display.
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class. Known for its centralized brazed bus system the PDI PowerHub 2 provides up to (12) 400A or (16) 225A 100% rated sub feed distribution breakers. It’s compartmentalized design isolates controls and high voltage components which simplifies maintenance and increases operator safety. Front access infrared scanning ensures maximum reliability and uptime for your mission critical facility. For pro-active management of power usage and availability, the PDI PowerHub 2 utilizes intelligent power monitoring through the PDI WaveStar BCMS, or branch circuit monitoring system including a class-leading 7” color touchscreen display.
Related videos for "class leading 12"
-
Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
0:15
Built on a digital platform, Eaton’s new BR two-pole GFCI breaker improves performance and compatibility for 240 V applications. And troubleshooting is now faster and easier with a class-leading 12 LED trip codes.
-
Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
1:31
Built on a digital platform, Eaton’s new BR two-pole GFCI breaker improves performance and compatibility for 240 V applications. And troubleshooting is now faster and easier with a class-leading 12 LED trip codes.
-
Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
0:30
Built on a digital platform, Eaton’s new BR two-pole GFCI breaker improves performance and compatibility for 240 V applications. And troubleshooting is now faster and easier with a class-leading 12 LED trip codes.