What are semi-shielded inductors?
1:59
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Related videos for "current density"
-
ACDL Automotive Dual Class D Inductors
1:03
Eaton ACDL automotive dual class D inductors increase power density and efficiency to improve the performance of Class D audio amplifiers and power management circuits in automotive applications.
-
Eaton Bussmann Series 2822HC Brick Fuse
1:12
Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications.
-
AMX-AMH-high-power-fuses
0:57
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint.