How to program Eaton's astronomical timer
3:50
Eaton’s astronomic programmable timer (AT18HM) device reduces energy consumption by automating control of both indoor and outdoor lights. This programmable timer switch can store up to 7 unique programs that adjusts to local sunrise/sunset and daylight savings. The large and easy-to-read LCD screen displays the current day of the week, time, auto/manual mode, whether the load is ON or OFF, and if it’s in programming mode. This unit also has a built-in rechargeable battery for protection during power outages.
Eaton’s astronomic programmable timer (AT18HM) device reduces energy consumption by automating control of both indoor and outdoor lights. This programmable timer switch can store up to 7 unique programs that adjusts to local sunrise/sunset and daylight savings. The large and easy-to-read LCD screen displays the current day of the week, time, auto/manual mode, whether the load is ON or OFF, and if it’s in programming mode. This unit also has a built-in rechargeable battery for protection during power outages.
Related videos for "consumption eaton videos"
-
Everything as a Grid: Meeting the energy demands of buildings
9:23
With Eaton’s Everything as a Grid approach, buildings can be reimagined as energy producers in support of the power grid. This allows buildings to increase efficiency, resiliency and create revenue streams all while reducing their carbon footprint.
-
Variable speed drive for air compressors
0:54
The Video shows the advantage of using variable speed drive for air compressors - less energy consumption.
-
What is Electrical Power Monitoring System software?
0:32
Learn how Electrical Power Monitoring System (EPMS) software makes it easy to analyze and identify behavioral outliers so power issues can be quickly resolved when trouble strikes.