Eaton PDI MCRPP
3:32
With over 150 possible configurations, the PDI Modular Compact Remote Power Panel is the most versatile RPP on the market today. Its 12” x 24” footprint allows wall-mount, in-tile, on-tile and multi-unit installations that can be field modified. When combined with communications and high voltage compartmentalization, BCMS Monitoring, trapped key interlocking and multiple panelboards configurations, the PDI Modular Compact RPP can be adapted to the most demanding mission critical facilities.
With over 150 possible configurations, the PDI Modular Compact Remote Power Panel is the most versatile RPP on the market today. Its 12” x 24” footprint allows wall-mount, in-tile, on-tile and multi-unit installations that can be field modified. When combined with communications and high voltage compartmentalization, BCMS Monitoring, trapped key interlocking and multiple panelboards configurations, the PDI Modular Compact RPP can be adapted to the most demanding mission critical facilities.
Related videos for "compact"
-
Unboxing the Askari Compact fire alarm sounder
0:27
See our products brought to life in our unboxing videos.
-
XT Compact Combination Starter
1:45
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution.
-
Solution RMQ Compact
1:32
Augmentez votre proposition de valeur ajoutée en concevant des machines plus compactes et plus fiables avec les dispositifs de commande et signaisation de la solution RMQ Compact « tout-en-un » - Eaton Moeller Series -