S1. E3. Ask the Experts - PowerXL DM1 Launch event

31:09

PowerXL DM1 LIVE Launch Event presented with Microsoft HoloLens. Enjoy the immersive experience and Ask the Experts all the questions that you may have about Eaton's newest innovation. For more information visit https://www.eaton.com/dm1 1:05 Automate process assembly without giving up functionality 1:34 Reduce your system's energy consumption 1:55 Safety functionality, first of its kind 2:21 Easy to operate from anywhere 5:52 What are the overall features and benefits of the DM1 VFD? 12:48 How can DM1 save energy for ac motor control applications? 14:47 Tell me more about the safety features in the DM1. 17:22 Explain IIOT functionality in VFDs and how is the industry evolving. 19:11 Why are short circuit current ratings important? What are the short circuit protection ratings for DM1? 21:35 Is this product available at a high frequency model, 800hz or higher? 22:06 How hardened is the unit to capacitor switching transience? 23:40 Does the DM1 have a 660 vac max or better? 25:58 Can you do PLC-type logic in DM1? 27:04 Does DM1 offer input filtering filter and at what percentage?

Featured Videos
S1. E3. Ask the Experts - PowerXL DM1 Launch event

PowerXL DM1 LIVE Launch Event presented with Microsoft HoloLens. Enjoy the immersive experience and Ask the Experts all the questions that you may have about Eaton's newest innovation. For more information visit https://www.eaton.com/dm1 1:05 Automate process assembly without giving up functionality 1:34 Reduce your system's energy consumption 1:55 Safety functionality, first of its kind 2:21 Easy to operate from anywhere 5:52 What are the overall features and benefits of the DM1 VFD? 12:48 How can DM1 save energy for ac motor control applications? 14:47 Tell me more about the safety features in the DM1. 17:22 Explain IIOT functionality in VFDs and how is the industry evolving. 19:11 Why are short circuit current ratings important? What are the short circuit protection ratings for DM1? 21:35 Is this product available at a high frequency model, 800hz or higher? 22:06 How hardened is the unit to capacitor switching transience? 23:40 Does the DM1 have a 660 vac max or better? 25:58 Can you do PLC-type logic in DM1? 27:04 Does DM1 offer input filtering filter and at what percentage?