S1. E3. Ask the Experts - PowerXL DM1 Launch event
31:09
PowerXL DM1 LIVE Launch Event presented with Microsoft HoloLens. Enjoy the immersive experience and Ask the Experts all the questions that you may have about Eaton's newest innovation. For more information visit https://www.eaton.com/dm1 1:05 Automate process assembly without giving up functionality 1:34 Reduce your system's energy consumption 1:55 Safety functionality, first of its kind 2:21 Easy to operate from anywhere 5:52 What are the overall features and benefits of the DM1 VFD? 12:48 How can DM1 save energy for ac motor control applications? 14:47 Tell me more about the safety features in the DM1. 17:22 Explain IIOT functionality in VFDs and how is the industry evolving. 19:11 Why are short circuit current ratings important? What are the short circuit protection ratings for DM1? 21:35 Is this product available at a high frequency model, 800hz or higher? 22:06 How hardened is the unit to capacitor switching transience? 23:40 Does the DM1 have a 660 vac max or better? 25:58 Can you do PLC-type logic in DM1? 27:04 Does DM1 offer input filtering filter and at what percentage?
PowerXL DM1 LIVE Launch Event presented with Microsoft HoloLens. Enjoy the immersive experience and Ask the Experts all the questions that you may have about Eaton's newest innovation. For more information visit https://www.eaton.com/dm1 1:05 Automate process assembly without giving up functionality 1:34 Reduce your system's energy consumption 1:55 Safety functionality, first of its kind 2:21 Easy to operate from anywhere 5:52 What are the overall features and benefits of the DM1 VFD? 12:48 How can DM1 save energy for ac motor control applications? 14:47 Tell me more about the safety features in the DM1. 17:22 Explain IIOT functionality in VFDs and how is the industry evolving. 19:11 Why are short circuit current ratings important? What are the short circuit protection ratings for DM1? 21:35 Is this product available at a high frequency model, 800hz or higher? 22:06 How hardened is the unit to capacitor switching transience? 23:40 Does the DM1 have a 660 vac max or better? 25:58 Can you do PLC-type logic in DM1? 27:04 Does DM1 offer input filtering filter and at what percentage?
Related videos for "ask the expert plc"
-
Eaton - Oh My PLC! - Get ready.
0:25
GET READY! The Oh My PLC! game show is coming. The show explores the most common questions that people ask about programmable logic controllers (PLCs).
-
S1. E1. Ask the Experts - PLCs, Part 1
31:42
Watch our Ask the Expert Programmable Logic Controllers (PLCs) where our application engineer Travis and our Automation product manager Adam answers the most commonly asked questions about PLCs.
-
52 – Why is voltage distortion bad? Are multiple zero crossings on voltage from harmonics a bad thing?
4:18
Why is voltage distortion bad? Are multiple zero crossings on voltage from harmonics a bad thing?