S1. E3. Ask the Experts - PowerXL DM1 Launch event
31:09
PowerXL DM1 LIVE Launch Event presented with Microsoft HoloLens. Enjoy the immersive experience and Ask the Experts all the questions that you may have about Eaton's newest innovation. For more information visit https://www.eaton.com/dm1 1:05 Automate process assembly without giving up functionality 1:34 Reduce your system's energy consumption 1:55 Safety functionality, first of its kind 2:21 Easy to operate from anywhere 5:52 What are the overall features and benefits of the DM1 VFD? 12:48 How can DM1 save energy for ac motor control applications? 14:47 Tell me more about the safety features in the DM1. 17:22 Explain IIOT functionality in VFDs and how is the industry evolving. 19:11 Why are short circuit current ratings important? What are the short circuit protection ratings for DM1? 21:35 Is this product available at a high frequency model, 800hz or higher? 22:06 How hardened is the unit to capacitor switching transience? 23:40 Does the DM1 have a 660 vac max or better? 25:58 Can you do PLC-type logic in DM1? 27:04 Does DM1 offer input filtering filter and at what percentage?
PowerXL DM1 LIVE Launch Event presented with Microsoft HoloLens. Enjoy the immersive experience and Ask the Experts all the questions that you may have about Eaton's newest innovation. For more information visit https://www.eaton.com/dm1 1:05 Automate process assembly without giving up functionality 1:34 Reduce your system's energy consumption 1:55 Safety functionality, first of its kind 2:21 Easy to operate from anywhere 5:52 What are the overall features and benefits of the DM1 VFD? 12:48 How can DM1 save energy for ac motor control applications? 14:47 Tell me more about the safety features in the DM1. 17:22 Explain IIOT functionality in VFDs and how is the industry evolving. 19:11 Why are short circuit current ratings important? What are the short circuit protection ratings for DM1? 21:35 Is this product available at a high frequency model, 800hz or higher? 22:06 How hardened is the unit to capacitor switching transience? 23:40 Does the DM1 have a 660 vac max or better? 25:58 Can you do PLC-type logic in DM1? 27:04 Does DM1 offer input filtering filter and at what percentage?
Related videos for "features circuit protection"
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - short version
3:38
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Eaton xPole PKNM unboxing
1:26
Eaton’s residual current operated circuit breaker with integrated overcurrent protection in 1+N pole. Learn more about its highlights and features!