PTSA Resettable Automotive PPTC Fuses
1:02
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses. PTSA fuses are offered in four different surface mount footprints from 0805 up to 1812. The series includes options with hold currents from 100 mA to 2.6 A and they have a fast time-to-trip, providing designers the flexibility to address various circuit protection needs. The fuses meet AEC-Q200 qualifications for use in automotive applications and are rated for up to 85°C, while the PTSAHT series are rated for up to 125°C. All PTSA fuses feature low resistance for reduced power dissipation and have voltage ratings above 16 V to address typical requirements in infotainment, telematics, lighting, body control, and other automotive applications. https://www.eaton.com/us/en-us/catalog/electronic-components/ptsa-resettable-fuse.html
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses. PTSA fuses are offered in four different surface mount footprints from 0805 up to 1812. The series includes options with hold currents from 100 mA to 2.6 A and they have a fast time-to-trip, providing designers the flexibility to address various circuit protection needs. The fuses meet AEC-Q200 qualifications for use in automotive applications and are rated for up to 85°C, while the PTSAHT series are rated for up to 125°C. All PTSA fuses feature low resistance for reduced power dissipation and have voltage ratings above 16 V to address typical requirements in infotainment, telematics, lighting, body control, and other automotive applications. https://www.eaton.com/us/en-us/catalog/electronic-components/ptsa-resettable-fuse.html
Related videos for "fuses circuit protection"
-
Bussmann series 0603HV Fuse for RJ45 connector applications
1:04
Eaton Bussmann series fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices.
-
Bussmann PTSLR surface mount low resistance PTC resettable fuses
1:04
Eaton Bussmann series PTSLR surface mount resettable PPTC fuses provide overcurrent protection for consumer and industrial applications like battery packs, charging and data ports (USB) and small DC motors
-
Circuit protection | Eaton PSEC
9:15
Circuit protection is a system of devices used to protect electrical circuits from electrical faults such as short circuits, overcurrent, and high temperature. Common circuit protection devices include circuit breakers, fuses, and protective relays.