PTSA Resettable Automotive PPTC Fuses
1:02
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses. PTSA fuses are offered in four different surface mount footprints from 0805 up to 1812. The series includes options with hold currents from 100 mA to 2.6 A and they have a fast time-to-trip, providing designers the flexibility to address various circuit protection needs. The fuses meet AEC-Q200 qualifications for use in automotive applications and are rated for up to 85°C, while the PTSAHT series are rated for up to 125°C. All PTSA fuses feature low resistance for reduced power dissipation and have voltage ratings above 16 V to address typical requirements in infotainment, telematics, lighting, body control, and other automotive applications. https://www.eaton.com/us/en-us/catalog/electronic-components/ptsa-resettable-fuse.html
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses. PTSA fuses are offered in four different surface mount footprints from 0805 up to 1812. The series includes options with hold currents from 100 mA to 2.6 A and they have a fast time-to-trip, providing designers the flexibility to address various circuit protection needs. The fuses meet AEC-Q200 qualifications for use in automotive applications and are rated for up to 85°C, while the PTSAHT series are rated for up to 125°C. All PTSA fuses feature low resistance for reduced power dissipation and have voltage ratings above 16 V to address typical requirements in infotainment, telematics, lighting, body control, and other automotive applications. https://www.eaton.com/us/en-us/catalog/electronic-components/ptsa-resettable-fuse.html
Related videos for "series rating"
-
Eaton MOVGT Hybrid MOV and GDT Overvoltage Protection Device
1:07
Eaton Bussmann series MOVGTs combine a metal oxide varistor and gas discharge tube in series to provide enhanced protection and longer life than basic MOVs.
-
AMX-AMH-high-power-fuses
0:57
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint.
-
High-voltage 1145HVA automotive fuses from Eaton
1:00
AEC-Q200 qualified fuses that provide highly reliable overcurrent protection in stationary and on-board chargers, EV power distribution units, DC to DC converters, and other high voltage applications.