PowerXL DM1 variable frequency drive
0:15
Eaton's PowerXL DM1 micro variable frequency drives are engineered for today’s demanding commercial and Machinery OEM applications. With an industry leading energy efficiency algorithm, high short-circuit current rating and robust design, the DM1 offers customers increased efficiency, safety and reliability, and features that improve integration and ease of use. http://eaton.com/dm1
Eaton's PowerXL DM1 micro variable frequency drives are engineered for today’s demanding commercial and Machinery OEM applications. With an industry leading energy efficiency algorithm, high short-circuit current rating and robust design, the DM1 offers customers increased efficiency, safety and reliability, and features that improve integration and ease of use. http://eaton.com/dm1
Related videos for "DM1"
-
S1. E3. Ask the Experts - PowerXL DM1 Launch event
31:09
PowerXL DM1 LIVE Launch Event presented with Microsoft HoloLens. Enjoy the immersive experience and Ask the Experts all the questions that you may have about Eaton's newest innovation.
-
Połączenie szeregowe Modbus RTU z przemiennikiem częstotliwości DM1 Pro
9:54
Połączenie przemiennika DM1 Pro oraz komputera PC z oprogramowaniem Power Xpert inControl poprzez interfejs szeregowy Modbus RTU. Wykorzystanie dedykowanego portu klawiatury oraz przewodu DXG-CBL-PCCABLE lub zacisków A/B oraz konwertera RS485/USB.
-
PowerXL Frequenzumrichter DM1
2:08
Der PowerXL Frequenzumrichter DM1 vereint hohe Funktionalität auf kleinstem Raum. Er kommt überall dort zum Einsatz, wo Platz ein Thema ist, aber dennoch die Funktionalität eines gewöhnlichen Universal-Umrichters erfordert.