Eaton RMQ Small E-stop - Illumination

0:41

The innovative 360° illuminated ring can fulfil a wide range of functions depending on the area of application. Whether as an indicator for actuation of the emergency-stop button, as an indication of the machine status or as a simple style element, the lighting contributes to a significant increase in visibility and thus to improved safety. Thanks to the RGB LED element, it is possible to change between up to seven colours.

Featured Videos
Eaton RMQ Small E-stop - Illumination

The innovative 360° illuminated ring can fulfil a wide range of functions depending on the area of application. Whether as an indicator for actuation of the emergency-stop button, as an indication of the machine status or as a simple style element, the lighting contributes to a significant increase in visibility and thus to improved safety. Thanks to the RGB LED element, it is possible to change between up to seven colours.