Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures overview
1:48
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Related videos for "CROUSE"
-
CHMM2 Top Hat Adapter Installation Demonstration
1:12
Lab demo: Installing Champ VMV and Crouse-Hinds top hat adapter for Appleton MercMaster II top hats.
-
60A Crouse-Hinds series with interlocked receptacle
7:00
Instructional video for repair kit installation for 60A Crouse-Hinds series with interlocked receptacle.
-
Clamped EBMX Enclosures
2:50
Introducing the clamped EBMX NEMA 7 classified enclosure by Eaton's Crouse-Hinds. The only clamped enclosure for hazardous areas.