CEAG ExLin NE+ emergency light fittings
1:17
Eaton's CEAG ExLin NE+ is a linear LED light fixture with integral emergency battery for hazardous areas. It provides reliable and high quality illumination in emergency mode. Features a robust design with field-proven GRP material, providing long-life reliability. Compact lightweight design offers a 30% weight savings on battery and simplifies installation. Reliability in extreme temperatures - ATEX certified from -40°C to 45°C. 0:12 Rated for Zone 1 & 21 hazardous areas 0:19 Reliable in emergency mode 0:26 Robust design 0:31 Field adjusted emergency lighting duration 0:39 Improved light output 0:45 Simplified 2-diode display 0:51 Faster charge 0:55 Reliability in extreme temperatures 1:00 Compact lightweight design 1:05 Easy maintenance with hot-swap battery replacement
Eaton's CEAG ExLin NE+ is a linear LED light fixture with integral emergency battery for hazardous areas. It provides reliable and high quality illumination in emergency mode. Features a robust design with field-proven GRP material, providing long-life reliability. Compact lightweight design offers a 30% weight savings on battery and simplifies installation. Reliability in extreme temperatures - ATEX certified from -40°C to 45°C. 0:12 Rated for Zone 1 & 21 hazardous areas 0:19 Reliable in emergency mode 0:26 Robust design 0:31 Field adjusted emergency lighting duration 0:39 Improved light output 0:45 Simplified 2-diode display 0:51 Faster charge 0:55 Reliability in extreme temperatures 1:00 Compact lightweight design 1:05 Easy maintenance with hot-swap battery replacement
Related videos for "hazardous"
-
NEC article 500 hazardous locations explained: defining the division system
8:52
Hazardous locations: Eaton Power Systems Experience Center (PSEC) engineer discusses hazardous location division system as required in NEC article 500.
-
Champ® MLL Linear LED Vibration Test
0:37
This video demonstrates our Champ® MLL Linear LED Luminaire standing up to a vibration test at 5 G-Force.
-
Hazard•Gard® XPL Linear LED Hose Test Video
2:35
This video demonstrates a 2000 psi hose test on our Hazard•Gard® XPL Linear LED Luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.