Introducing Eaton's new 5PX G2

1:15

Introducing the latest addition to Eaton's 5 series UPS line. The Eaton 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. The 5PX G2 UPS has reduced depth to conserve space allowing for high density wallmount rack options

Featured Videos
Introducing Eaton's new 5PX G2

Introducing the latest addition to Eaton's 5 series UPS line. The Eaton 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. The 5PX G2 UPS has reduced depth to conserve space allowing for high density wallmount rack options