Introducing Eaton's new 5PX G2
1:15
Introducing the latest addition to Eaton's 5 series UPS line. The Eaton 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. The 5PX G2 UPS has reduced depth to conserve space allowing for high density wallmount rack options
Introducing the latest addition to Eaton's 5 series UPS line. The Eaton 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. The 5PX G2 UPS has reduced depth to conserve space allowing for high density wallmount rack options
Related videos for "ups battery module"
-
Eaton 9PX lithium-ion | Single-phase double conversion UPS
3:00
The 9PX lithium-ion UPS is part of the Eaton 9 series single-phase double conversion UPS line, best applied to mission-critical equipment for constant power conditioning. Learn more at www.Eaton.com/9PX
-
Supercapacitor modules for pulse power applications
1:50
Supercapacitor modules deliver the peak power necessary to maximize energy recapture during deceleration and or descent, which is almost completely lost when relying on batteries alone.
-
EXLA Automotive Pressed Powder Inductor from Eaton
1:06
Automotive-grade next-generation pressed powder inductors offer a high current carrying capacity and exceptional thermal stability, enabling smaller, lighter, and more efficient designs for LED lights, ADAS, battery management systems, and more.