How to install Eaton's smart breakers
2:12
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Related videos for "circuit breakers and"
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.
-
Energy management with Eaton's smart circuit breakers
0:51
Eaton’s energy management circuit breaker (EMCB) is a powerful, Wi-Fi enabled circuit breaker that provides circuit protection, cloud connectivity, remote control & precise metering all packaged in a standard miniature circuit breaker form factor.
-
Power Systems Experience Center Tour – Metering Focus
20:13
breaker, circuit breaker, power defense, PD breaker, Eaton power defense, meter breaker, breakers, circuit breakers, power defense circuit breakers, Power Systems Experience Center, metering, power monitoring, branch circuit, Dan Carnovale