How to install Eaton's smart breakers
2:12
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Related videos for "circuit protection eaton"
-
Eaton AFDD+ arc fault detection device unboxing
1:49
Eaton’s AFDD+ arc fault detection device detects arc faults and automatically trips to help prevent electrical fires. Learn more about its highlights and features!
-
Magnum circuit breakers with Power Xpert Release (PXR) | Eaton PSEC
9:37
Magnum circuit breakers with PXR trip units offer greater insights into system health, accurate testing, and enhanced communication. With the addition of Eaton's MR2 device, they also increase operator safety by mitigating arc flash exposure.
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.