How to install Eaton's smart breakers
2:12
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Related videos for "smart breaker"
-
Energy management with Eaton's smart circuit breakers
0:51
Eaton’s energy management circuit breaker (EMCB) is a powerful, Wi-Fi enabled circuit breaker that provides circuit protection, cloud connectivity, remote control & precise metering all packaged in a standard miniature circuit breaker form factor.
-
Smart Circuit Breakers for Intelligent Monitoring in Data Centers
2:16
Learn how smart molded case and low voltage circuit breakers set the foundation for power infrastructure management to help improve operational efficiency and reduce the risk of downtime in data centers.
-
Smart homes start with Eaton smart breakers
0:21
Learn how our smart breakers deliver the connectivity, control and insights needed to help you better manage carbon footprint and energy costs: