How to install Eaton's smart breakers
2:12
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Related videos for "wi-Fi smart"
-
Eaton Wifi Smart Devices - Receptacle Outdoor - Install Video
1:01
Get ready for a smart lifestyle and learn how easy it is to install Eaton's Wi-Fi Smart devices.
-
Monitor, manage and control energy use with Eaton's Smart Energy Manager app
0:18
The Smart Energy Manager app provides an interface to Eaton’s Wi-Fi smart breakers which offer circuit protection, cloud connectivity, remote control and precise metering all packaged in a standard miniature breaker form factor.
-
Eaton Wifi Smart Devices - Smart Switch - Install Video
1:20
Get ready for a smart lifestyle and learn how easy it is to install Eaton's Wi-Fi Smart devices.