How to install Eaton's smart breakers
2:12
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Eaton's smart breakers are designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers. Smart breakers are intended for use in 120 Vac 50–60 Hz applications for single pole breakers and 120/240 Vac 50–60 Hz applications for two-pole breakers. All smart breaker installations require a neutral connection and that line voltage is 120 Vac with respect to neutral. For more information on Eaton's smart breakers visit www.Eaton.com/smartbreakers
Related videos for "wi-fi"
-
Eaton's Wi-Fi smart device products featured in TNAH and TNAR 2021
1:09
Builder teams from The New American Home® and The New American Remodel® home discuss using Eaton’s Wi-Fi smart devices within their designs.
-
Energy management with Eaton's smart circuit breakers
0:51
Eaton’s energy management circuit breaker (EMCB) is a powerful, Wi-Fi enabled circuit breaker that provides circuit protection, cloud connectivity, remote control & precise metering all packaged in a standard miniature circuit breaker form factor.
-
Eaton Wifi Smart Devices - Smart Dimmer - Install Video
1:22
Get ready for a smart lifestyle and learn how easy it is to install Eaton's Wi-Fi Smart devices.