Eaton Universal Modular Fuse-links (UMF) Digital Datasheet
1:40
0:00 - Intro 0:32 - Fast-acting UMFF 0:50 - Time-delay UMFT 1:08 - Certification & applications Eaton offers an expanded overcurrent product line that includes Universal Modular Fuse-links, or UMF fuses. UMF fuses conform to the IEC 60127-4 standard that provides a global certification which prevents the need for country-specific additional certifications. Eaton UMF fuses are available in two versions: time delay and fast-acting. The fast-acting UMFF fuses feature a 350 Volts AC voltage rating and up to 6.3 amps of rated current. The surface mount design of the UMFF offers space savings and ease of integration with a ceramic square body with end caps. The time-delay UMFT fuses feature a 250 Volts AC voltage rating and up to 6.3 amps of rated current. Like the UMFF, the UMFT offers space savings and pick and place advantages with a surface mount design. The IEC 60127-4 universal modular fuse-link standard provides a world-wide certification that allows global manufacturers to simplify their sourcing process by avoiding the need for additional country-specific certifications. Eaton's UMF fuses are RoHs and REACH compliant as well as halogen free. Applications for Eaton’s UMF fuses include power supplies, white goods, lighting systems, and industrial equipment.
0:00 - Intro 0:32 - Fast-acting UMFF 0:50 - Time-delay UMFT 1:08 - Certification & applications Eaton offers an expanded overcurrent product line that includes Universal Modular Fuse-links, or UMF fuses. UMF fuses conform to the IEC 60127-4 standard that provides a global certification which prevents the need for country-specific additional certifications. Eaton UMF fuses are available in two versions: time delay and fast-acting. The fast-acting UMFF fuses feature a 350 Volts AC voltage rating and up to 6.3 amps of rated current. The surface mount design of the UMFF offers space savings and ease of integration with a ceramic square body with end caps. The time-delay UMFT fuses feature a 250 Volts AC voltage rating and up to 6.3 amps of rated current. Like the UMFF, the UMFT offers space savings and pick and place advantages with a surface mount design. The IEC 60127-4 universal modular fuse-link standard provides a world-wide certification that allows global manufacturers to simplify their sourcing process by avoiding the need for additional country-specific certifications. Eaton's UMF fuses are RoHs and REACH compliant as well as halogen free. Applications for Eaton’s UMF fuses include power supplies, white goods, lighting systems, and industrial equipment.
Related videos for "white space"
-
Eaton white space solutions
2:33
UPS solutions
-
Eaton Technology Summit Data Centres & Energy 2025, Oslo
18:13
Presentation "Revolutionising white space efficiency with DC power"
-
Ask Ed tackles white space 208V UPS configurations
2:08
Ed Spears answers a question about UPS end-of-row configuration in the white space. By following these considerations when choosing your backup solution, you can simplify installation, enhance efficiency and be a more scalable, redundant data center.