Eaton Green Motion Home wallbox
2:03
Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes. It provides safe and convenient EV charging to all types of private electric vehicles based on a proven EV charging technology. Green Motion Home has been designed for indoor or outdoor use and can be customizable with a wide range of options. The AC EV charger meets the charging specifications of all types of electric vehicles using Mode 3 charging and features an integrated cable with a Type 2 connector or a Type 2 socket. It can be wall- or floor-mounted. The maximum output power of the Green Motion Home can be adjusted online if required. This will allow the user to match the output power of the Green Motion Home to the on-board charger in their new car without any expensive installation changes. Only in case of an upgrade to 22 kW a change of cable and connector might be necessary. EV users can simply plug their electric vehicles and charge. A dedicated mobile application enables secure charging, automatic firmware updates and user-friendly control.
Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes. It provides safe and convenient EV charging to all types of private electric vehicles based on a proven EV charging technology. Green Motion Home has been designed for indoor or outdoor use and can be customizable with a wide range of options. The AC EV charger meets the charging specifications of all types of electric vehicles using Mode 3 charging and features an integrated cable with a Type 2 connector or a Type 2 socket. It can be wall- or floor-mounted. The maximum output power of the Green Motion Home can be adjusted online if required. This will allow the user to match the output power of the Green Motion Home to the on-board charger in their new car without any expensive installation changes. Only in case of an upgrade to 22 kW a change of cable and connector might be necessary. EV users can simply plug their electric vehicles and charge. A dedicated mobile application enables secure charging, automatic firmware updates and user-friendly control.
Related videos for "Type 3"
-
Tamper-resistant surge receptacles
2:41
Eaton's tamper-resistant (TR) surge receptacles are designed to provide Type-3 surge protection for valuable electronics.
-
Medium-voltage switchgear fundamentals | Eaton PSEC
15:50
Explore medium-voltage switchgear types including metal-clad, metal-enclosed, and compact switchgear. Learn key standards, design features, and advancements that enhance reliability, reduce downtime, and improve protection in power systems.
-
Webinar om xDigital F-type
20:53
Eatons type F jordfeilautomat tilfredstiller NEK 400 punkt 531.2.3.3 sitt krav for riktig valg av jordfeilbeskyttelse for energieffektive apparater.