Eaton's HLR Solid State Relays
1:27
Eaton's HLR Solid State Relays are reliable, responsive and provide high accuracy and precise switching. Installing the relays is simple, fast and safe. Thanks to their compact size, they save additional space inside the control cabinet, allowing you to save both time and money. As the relays produce very little electrical and acoustic noise, their operation is silent, meaning they are ideally suited for noise-sensitive environments, such as offices or hospitals. With no moving or mechanical parts, the solid-state relays have a long service life and do not require regular maintenance.
Eaton's HLR Solid State Relays are reliable, responsive and provide high accuracy and precise switching. Installing the relays is simple, fast and safe. Thanks to their compact size, they save additional space inside the control cabinet, allowing you to save both time and money. As the relays produce very little electrical and acoustic noise, their operation is silent, meaning they are ideally suited for noise-sensitive environments, such as offices or hospitals. With no moving or mechanical parts, the solid-state relays have a long service life and do not require regular maintenance.
Related videos for "RELAYED"
-
Manually Overriding Relays
1:33
Learn how to manually override the relays in your LiteKeeper using the onboard all relay override switch or by using the keypad for individual relay control. (Run Time - 01:36)
-
Ethernet connection between easyE4 and PC – via “Static IP” (Tutorial)
4:33
In this tutorial you will learn how to establish an Ethernet connection between PC and the Eaton easyE4 control relay in "Static IP" mode.
-
Connecting to an Eaton Arc Flash Relay, Step 1: Physical Connections
6:54
Learn about Eaton's fastest protective relays and how to connect them. What's the difference between the EAFR-101 and the EAFR-110P? What kinds of light sensors are available? The Eaton Arc Flash Relay provides arc fault protection in a flash!