Demo - Tripp Lite U238-000 USB 2.0 to SATA_IDE Combo Adapter
1:39
Easily transfer between SATA and IDE drives via USB port with Tripp Lite's U238-000 USB 2.0 to SATA/IDE Combo Adapter. For more information: https://www.tripplite.com/usb-2.0-high-speed-to-serial-ata-sata-ide-adapter-for-2.5-inch-3.5-inch-hard-drives~U2380001
Easily transfer between SATA and IDE drives via USB port with Tripp Lite's U238-000 USB 2.0 to SATA/IDE Combo Adapter. For more information: https://www.tripplite.com/usb-2.0-high-speed-to-serial-ata-sata-ide-adapter-for-2.5-inch-3.5-inch-hard-drives~U2380001
Related videos for "5"
-
Eaton 5 series back-up UPS
0:14
Keep your IT systems running when the power goes out.
-
Film DC-Link capacitors from Eaton
1:06
DC-Link capacitors in standard and automotive grade variants are ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications.
-
EPM non-isolated DC-DC converters from Eaton
1:16
Eaton EPM non-isolated DC-DC converters are highly efficient switching regulators in compact packages for computing, industrial, energy, medical, and telecom applications, with the flexibility to address changing application needs.