Eaton EPM Isolated DC-DC Converters
1:14
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.