Eaton EPM Isolated DC-DC Converters
1:14
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.
Related videos for "3"
-
SB-2-Basics of Seismic Bracing
9:42
Seismic Bracing eLearning Modules
-
AG Drive Demo - 1-Phase Input 3-Phase Output VFD Applications
6:17
The AG or agricultural drive demo at Eaton's Power Systems Experience Center illustrates how a variable frequency drive (VFD) can be operated with a 1-phase input and 3-phase output for 3-phase motor applications where only 1-phase power is available
-
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器
1:13
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器为敏感集成电路和高速接口提供快速且可靠的保护。它们采用极低的钳位电压,以纳秒为工作单位,可提供 3.3 V 至 70 V 的反向截止电压,电容低至 0.07 pF,非常适合 10 Gbps 以太网、Type-C USB、USB 3 和其他高速接口的保护。