Eaton Bussmann Series 2822HC Brick Fuse
1:12
0:00 - Intro 0:22 - Footprint & Applications 0:47 - Certification & Improved temperature rise and breaking capacity Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications that would otherwise utilize larger, oversized fuses or multiple fuses in parallel to meet the current requirements. Eaton Bussmann series 2822HC fuses are available with current ratings from 40 to 125 amps with a 1000 amp interrupting rating at the rated voltage. All 2822HC fuses share the same 7.6 by 6.0-millimeter ceramic package with underbody terminals, providing best-in-class current density for computing, energy, industrial, and consumer applications among others. The fuses are UL recognized and provide engineers a highly reliable single fuse solution in high power applications. Eaton Bussmann series 2822HC high power brick fuses can also be used in place of alternative larger high current fuses while offering improved temperature rise and breaking capacity.
0:00 - Intro 0:22 - Footprint & Applications 0:47 - Certification & Improved temperature rise and breaking capacity Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications that would otherwise utilize larger, oversized fuses or multiple fuses in parallel to meet the current requirements. Eaton Bussmann series 2822HC fuses are available with current ratings from 40 to 125 amps with a 1000 amp interrupting rating at the rated voltage. All 2822HC fuses share the same 7.6 by 6.0-millimeter ceramic package with underbody terminals, providing best-in-class current density for computing, energy, industrial, and consumer applications among others. The fuses are UL recognized and provide engineers a highly reliable single fuse solution in high power applications. Eaton Bussmann series 2822HC high power brick fuses can also be used in place of alternative larger high current fuses while offering improved temperature rise and breaking capacity.
Related videos for "current density"
-
ACDL Automotive Dual Class D Inductors
1:03
Eaton ACDL automotive dual class D inductors increase power density and efficiency to improve the performance of Class D audio amplifiers and power management circuits in automotive applications.
-
Eaton & Royal Power Solutions: Offering a Better Solution to eMobility
0:31
Discover how Eaton and Royal Power Solutions are transforming the eMobility market with cutting-edge current density solutions.
-
HFW High Current Flat Wire Inductors
1:03
Eaton HFW High Current Flat Wire Inductors use high efficiency magnetic materials on preformed flat wire coils that allow for higher power density and lower losses than traditional inductors.