Eaton Bussmann Series 2822HC Brick Fuse
1:12
0:00 - Intro 0:22 - Footprint & Applications 0:47 - Certification & Improved temperature rise and breaking capacity Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications that would otherwise utilize larger, oversized fuses or multiple fuses in parallel to meet the current requirements. Eaton Bussmann series 2822HC fuses are available with current ratings from 40 to 125 amps with a 1000 amp interrupting rating at the rated voltage. All 2822HC fuses share the same 7.6 by 6.0-millimeter ceramic package with underbody terminals, providing best-in-class current density for computing, energy, industrial, and consumer applications among others. The fuses are UL recognized and provide engineers a highly reliable single fuse solution in high power applications. Eaton Bussmann series 2822HC high power brick fuses can also be used in place of alternative larger high current fuses while offering improved temperature rise and breaking capacity.
0:00 - Intro 0:22 - Footprint & Applications 0:47 - Certification & Improved temperature rise and breaking capacity Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications that would otherwise utilize larger, oversized fuses or multiple fuses in parallel to meet the current requirements. Eaton Bussmann series 2822HC fuses are available with current ratings from 40 to 125 amps with a 1000 amp interrupting rating at the rated voltage. All 2822HC fuses share the same 7.6 by 6.0-millimeter ceramic package with underbody terminals, providing best-in-class current density for computing, energy, industrial, and consumer applications among others. The fuses are UL recognized and provide engineers a highly reliable single fuse solution in high power applications. Eaton Bussmann series 2822HC high power brick fuses can also be used in place of alternative larger high current fuses while offering improved temperature rise and breaking capacity.
Related videos for "series rating"
-
Bidman Group Metering updates for March 2024
10:14
This 10 minute video gives a walk thru of the Series Short Circuit Rating tool unveiled in the March update of Bidman.
-
AMX-AMH-high-power-fuses
0:57
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint.
-
PTSA Resettable Automotive PPTC Fuses
1:02
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses.