Como usar Selector de fusibles de media tensión
5:46
Guía para usar la herramienta Selector de fusibles de media tensión (Medium voltage fuse selector)
Guía para usar la herramienta Selector de fusibles de media tensión (Medium voltage fuse selector)
Related videos for "Fuses"
-
High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton Bussmann series 1145HV has an 11x4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13x5mm footprint, with the longer body enabling a 600V rating.
-
Eaton eMobility Fuses: Fast, Reliable, and Safe Protection for Your EV
2:41
Learn about how Eaton’s long history and vast knowledge of fuses enables the eMobility team to be leaders in the electrified vehicle space. Eaton Bussmann fuses are safe, reliable and proven.
-
High-voltage 1145HVA automotive fuses from Eaton
1:00
AEC-Q200 qualified fuses that provide highly reliable overcurrent protection in stationary and on-board chargers, EV power distribution units, DC to DC converters, and other high voltage applications.