Eaton Surface Mount Circuit Protection Devices
1:11
0:00 - SMD Overview 0:27 - Fuses (overcurrent protection) 0:50 - MOVs (overvoltage protection) Eaton offers a broad portfolio of surface mount fuses and MOVs provide designers a complete primary circuit protection solution from one supplier. These are offered with various voltage ratings to address global distribution voltages and they comply with 3rd party standards to support end-product certifications. The surface mount packages enable reduced height and lower assembly cost compared to through hole alternatives. Eaton’s surface mount fuses address nominal currents from 250 milliamps to 100 amps and have interrupting ratings up to 1500 amps, with fast-acting, time-delay, and high i-squared-t versions available. These are offered in common EIA footprints from 1206 to 4818 and with voltage ratings from 125 volts AC to 350 volts AC. Eaton brick fuses and surface mount MOVs can be paired to provide coordinated protection. Eaton MOVs are offered with working voltages from 11 to 510 volts AC and provide surge current withstand up to 1200 amps in compact 2825 and 4032 EIA packages.
0:00 - SMD Overview 0:27 - Fuses (overcurrent protection) 0:50 - MOVs (overvoltage protection) Eaton offers a broad portfolio of surface mount fuses and MOVs provide designers a complete primary circuit protection solution from one supplier. These are offered with various voltage ratings to address global distribution voltages and they comply with 3rd party standards to support end-product certifications. The surface mount packages enable reduced height and lower assembly cost compared to through hole alternatives. Eaton’s surface mount fuses address nominal currents from 250 milliamps to 100 amps and have interrupting ratings up to 1500 amps, with fast-acting, time-delay, and high i-squared-t versions available. These are offered in common EIA footprints from 1206 to 4818 and with voltage ratings from 125 volts AC to 350 volts AC. Eaton brick fuses and surface mount MOVs can be paired to provide coordinated protection. Eaton MOVs are offered with working voltages from 11 to 510 volts AC and provide surge current withstand up to 1200 amps in compact 2825 and 4032 EIA packages.
Related videos for "circuit protection eaton"
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Direct current (DC) circuit protection | Eaton PSEC
9:59
Learn about direct current (DC) circuit protection and its critical role within energy transition applications, which inherently produce DC energy. Also, explore the differences in how they are applied within solar applications.
-
Magnum circuit breakers with Power Xpert Release (PXR) | Eaton PSEC
9:37
Magnum circuit breakers with PXR trip units offer greater insights into system health, accurate testing, and enhanced communication. With the addition of Eaton's MR2 device, they also increase operator safety by mitigating arc flash exposure.