Eaton Surface Mount Circuit Protection Devices
1:11
0:00 - SMD Overview 0:27 - Fuses (overcurrent protection) 0:50 - MOVs (overvoltage protection) Eaton offers a broad portfolio of surface mount fuses and MOVs provide designers a complete primary circuit protection solution from one supplier. These are offered with various voltage ratings to address global distribution voltages and they comply with 3rd party standards to support end-product certifications. The surface mount packages enable reduced height and lower assembly cost compared to through hole alternatives. Eaton’s surface mount fuses address nominal currents from 250 milliamps to 100 amps and have interrupting ratings up to 1500 amps, with fast-acting, time-delay, and high i-squared-t versions available. These are offered in common EIA footprints from 1206 to 4818 and with voltage ratings from 125 volts AC to 350 volts AC. Eaton brick fuses and surface mount MOVs can be paired to provide coordinated protection. Eaton MOVs are offered with working voltages from 11 to 510 volts AC and provide surge current withstand up to 1200 amps in compact 2825 and 4032 EIA packages.
0:00 - SMD Overview 0:27 - Fuses (overcurrent protection) 0:50 - MOVs (overvoltage protection) Eaton offers a broad portfolio of surface mount fuses and MOVs provide designers a complete primary circuit protection solution from one supplier. These are offered with various voltage ratings to address global distribution voltages and they comply with 3rd party standards to support end-product certifications. The surface mount packages enable reduced height and lower assembly cost compared to through hole alternatives. Eaton’s surface mount fuses address nominal currents from 250 milliamps to 100 amps and have interrupting ratings up to 1500 amps, with fast-acting, time-delay, and high i-squared-t versions available. These are offered in common EIA footprints from 1206 to 4818 and with voltage ratings from 125 volts AC to 350 volts AC. Eaton brick fuses and surface mount MOVs can be paired to provide coordinated protection. Eaton MOVs are offered with working voltages from 11 to 510 volts AC and provide surge current withstand up to 1200 amps in compact 2825 and 4032 EIA packages.
Related videos for "overcurrent protective device"
-
Eaton's Bussmann series Overcurrent Protection Fundamentals webcast (Bussmann University)
58:48
Covers the key overcurrent protection principles including Friemel’s Laws of Overcurrent Protection. The key ratings of overcurrent protective devices, construction and types will be discussed.
-
MLVC Multilayer chip varistors from Eaton
1:10
Multilayer varistors provide reliable ESD, inductive switching and EFT protection in a compact, surface mount package ideal for I/O interfaces and other sensitive components in consumer electronics, computing devices, energy, medical, and industrial
-
Electrical faults explained: types, causes, calculations, and protection | Eaton PSEC
10:02
Learn about electrical faults, including short circuits, ground faults, and arcing faults and how to protect against them with circuit protection devices. Understand the importance of time current curves for safety and troubleshooting.