Eaton Emergency Lighting - Innovations that make FlexiTech easier to install
0:54
The FlexiTech emergency lighting range innovates in order to offer easy-to-install solutions, thanks to the following clever features: slotted holes, spirit level, transparent base plate, up to 9 rubber cable entries, screwless terminal blocks, first fixed base plate and no more need for cable glands on IP66 devices thanks to a double membrane.
The FlexiTech emergency lighting range innovates in order to offer easy-to-install solutions, thanks to the following clever features: slotted holes, spirit level, transparent base plate, up to 9 rubber cable entries, screwless terminal blocks, first fixed base plate and no more need for cable glands on IP66 devices thanks to a double membrane.
Related videos for "emergency"
-
BeamTech Emergency Lighting - new product presentation (short)
2:31
Emergency Lighting BeamTech Video
-
CrystalWay - Configuration du niveau d'éclairement secteur présent
0:37
Découvrez comment configurer le niveau d'éclairement du CrystalWay secteur présent à 30%, 70% ou 100% du niveau initial.
-
VoCall 16 US Area of Refuge: Stand alone 16 digital call station system
4:48
VoCall 16 US is a high-specification, digital, loop-driven, intelligent emergency voice communication system with sophisticated functionality and a simple, intuitive end-user interface. The system delivers high-quality audio when it matters most.