xComfort Bridge - Heating Control
4:39
The xComfort Bridge allows you easy heating/cooling control with your smartphone or tablet. The heating/cooling control with temperature management ensures efficient climate control tailored to your needs.. With xComfort Bridge heating/cooling function, each room or temperature zone can enjoy individualized climate control, complete with temperature profiles designed around the specific daily usage of that area. Features such as night mode and power-saving mode for extended absences are intuitively accessible and fully adjustable.
The xComfort Bridge allows you easy heating/cooling control with your smartphone or tablet. The heating/cooling control with temperature management ensures efficient climate control tailored to your needs.. With xComfort Bridge heating/cooling function, each room or temperature zone can enjoy individualized climate control, complete with temperature profiles designed around the specific daily usage of that area. Features such as night mode and power-saving mode for extended absences are intuitively accessible and fully adjustable.
Related videos for "xcomfort"
-
Hvordan betjene scener med xComfort Bridge
0:34
Lær mer om Eatons smarthussystem #xComfort - se denne korte videoen for å lære deg hvordan betjene scener med xComfort #Bridge. Vi tar deg gjennom hvert steg slik at du enkelt kan gjøre det selv.
-
Hvordan endre innstillinger for en touchtermostat via xComfort Bridge-appen
0:31
Lær mer om Eatons smarthussystem #xComfort - se denne korte videoen for å lære deg hvordan endre innstillinger for en bryter via xComfort #Bridge-appen. Vi tar deg gjennom hvert steg slik at du enkelt kan gjøre det selv.
-
Hvordan lage scener med xComfort Bridge-appen
0:24
Lær mer om Eatons smarthussystem #xComfort - se denne korte videoen for å lære deg hvordan lage scener med xComfort #Bridge-appen. Vi tar deg gjennom hvert steg slik at du enkelt kan gjøre det selv.