Step by step xEnergy Main
1:32
Eaton's xEnergy Main low-voltage switchboard system allows for a broad range of fixed, removable and withdrawable configurations for power distribution and motor control applications in accordance with IEC61439-2. The system sections can be combined and tailored to the requirements of commercial and industrial applications up to 7,100 A. To learn more about Eaton’s xEnergy Main, visit http://www.eaton.com/xenergymain
Eaton's xEnergy Main low-voltage switchboard system allows for a broad range of fixed, removable and withdrawable configurations for power distribution and motor control applications in accordance with IEC61439-2. The system sections can be combined and tailored to the requirements of commercial and industrial applications up to 7,100 A. To learn more about Eaton’s xEnergy Main, visit http://www.eaton.com/xenergymain