Eaton NTC Thermistors

1:08

0:00 - Intro 0:14 - The portfolio 0:28 - Epoxy coated NTCs 0:39 - Glass sealed NTCs 0:51 - PCB surface mount NTCs Eaton’s NTC thermistors provide designers a wide range of options to address various sensing applications and requirements for consumer, computing, energy, medical, and industrial designs. The portfolio includes epoxy coated and glass sealed versions to balance cost and performance, while a broad range of resistances and beta values allow designers to select a thermistor that fits the expected operating temperature. Eaton epoxy coated NTC thermistors are a cost-effective solution available in a variety of sizes and termination options, with a ring lug variant designed for surface temperature measurements. Eaton’s glass sealed NTC thermistors are ideal for extreme temperatures, corrosive atmospheres, and other harsh environments, and they have a fast thermal response and long-term stability for high accuracy measurements. Eaton surface mount NTC thermistors feature standard footprints for use in automated assembly processes and can be used on PCBs or integrated circuits for temperature sensing and compensation.

Featured Videos
Eaton NTC Thermistors

0:00 - Intro 0:14 - The portfolio 0:28 - Epoxy coated NTCs 0:39 - Glass sealed NTCs 0:51 - PCB surface mount NTCs Eaton’s NTC thermistors provide designers a wide range of options to address various sensing applications and requirements for consumer, computing, energy, medical, and industrial designs. The portfolio includes epoxy coated and glass sealed versions to balance cost and performance, while a broad range of resistances and beta values allow designers to select a thermistor that fits the expected operating temperature. Eaton epoxy coated NTC thermistors are a cost-effective solution available in a variety of sizes and termination options, with a ring lug variant designed for surface temperature measurements. Eaton’s glass sealed NTC thermistors are ideal for extreme temperatures, corrosive atmospheres, and other harsh environments, and they have a fast thermal response and long-term stability for high accuracy measurements. Eaton surface mount NTC thermistors feature standard footprints for use in automated assembly processes and can be used on PCBs or integrated circuits for temperature sensing and compensation.