Eaton Power NTCs for Inrush Current Limiting
1:07
0:00 - Intro 0:21 - Features 0:39 - Specs Eaton’s Bussmann Series of Power NTC thermistors provide efficient and cost-effective protection against inrush current, preventing nuisance tripping of overcurrent protection devices and damage of downstream components in power supplies, motor control, lighting, and many other applications. Power NTC thermistors have a high initial resistance that limits inrush currents at turn on or startup. During continuous operation, the device heats up and transitions to a negligible resistance, resulting in a more efficient current limiting solution than large, fixed resistors and a simpler design than active components. Eaton ICL NTCs feature an epoxy sealed radial NTC thermistor in disc sizes from 7 to 28 millimeters with various lead styles. The inrush current limiters are available with zero power resistance as low as 0.5 ohms, current ratings up to 22 amps, and rated operating temperatures as high as 200 degrees Celsius, providing designers options to address a wide range of applications.
0:00 - Intro 0:21 - Features 0:39 - Specs Eaton’s Bussmann Series of Power NTC thermistors provide efficient and cost-effective protection against inrush current, preventing nuisance tripping of overcurrent protection devices and damage of downstream components in power supplies, motor control, lighting, and many other applications. Power NTC thermistors have a high initial resistance that limits inrush currents at turn on or startup. During continuous operation, the device heats up and transitions to a negligible resistance, resulting in a more efficient current limiting solution than large, fixed resistors and a simpler design than active components. Eaton ICL NTCs feature an epoxy sealed radial NTC thermistor in disc sizes from 7 to 28 millimeters with various lead styles. The inrush current limiters are available with zero power resistance as low as 0.5 ohms, current ratings up to 22 amps, and rated operating temperatures as high as 200 degrees Celsius, providing designers options to address a wide range of applications.
Related videos for "overcurrent protective device"
- 
  
    Circuit protection | Eaton PSEC9:15 Circuit protection is a system of devices used to protect electrical circuits from electrical faults such as short circuits, overcurrent, and high temperature. Common circuit protection devices include circuit breakers, fuses, and protective relays. 
- 
  
    High voltage surface mount fuses from Eaton - 1145HV & 1350HV families1:00 Eaton Bussmann series 1145HV has an 11x4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13x5mm footprint, with the longer body enabling a 600V rating. 
- 
  
    Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version6:39 See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.