Eaton Power NTCs for Inrush Current Limiting
1:07
0:00 - Intro 0:21 - Features 0:39 - Specs Eaton’s Bussmann Series of Power NTC thermistors provide efficient and cost-effective protection against inrush current, preventing nuisance tripping of overcurrent protection devices and damage of downstream components in power supplies, motor control, lighting, and many other applications. Power NTC thermistors have a high initial resistance that limits inrush currents at turn on or startup. During continuous operation, the device heats up and transitions to a negligible resistance, resulting in a more efficient current limiting solution than large, fixed resistors and a simpler design than active components. Eaton ICL NTCs feature an epoxy sealed radial NTC thermistor in disc sizes from 7 to 28 millimeters with various lead styles. The inrush current limiters are available with zero power resistance as low as 0.5 ohms, current ratings up to 22 amps, and rated operating temperatures as high as 200 degrees Celsius, providing designers options to address a wide range of applications.
0:00 - Intro 0:21 - Features 0:39 - Specs Eaton’s Bussmann Series of Power NTC thermistors provide efficient and cost-effective protection against inrush current, preventing nuisance tripping of overcurrent protection devices and damage of downstream components in power supplies, motor control, lighting, and many other applications. Power NTC thermistors have a high initial resistance that limits inrush currents at turn on or startup. During continuous operation, the device heats up and transitions to a negligible resistance, resulting in a more efficient current limiting solution than large, fixed resistors and a simpler design than active components. Eaton ICL NTCs feature an epoxy sealed radial NTC thermistor in disc sizes from 7 to 28 millimeters with various lead styles. The inrush current limiters are available with zero power resistance as low as 0.5 ohms, current ratings up to 22 amps, and rated operating temperatures as high as 200 degrees Celsius, providing designers options to address a wide range of applications.
Related videos for "power supplies"
-
Selection & design of Emergency Lighting – Central Power Supplies - Webinar Recording - UK
44:07
This webinar explains how the Central Power Supply works and the benefits. It also covers the types of systems and their applications, as well as the preferred code of practice for Central Power Supplies and the testing / maintenance requirements.
-
62 - Do I need to specify a 200% neutral on my panelboard and transformer if I have a lot of harmonics?
2:43
Do I need to specify a 200% neutral on my panelboard and transformer if I have a lot of harmonics?
-
Electrical contractor series working in healthcare facilities: Performing work on the electrical system
31:35
Erik Hurd, Eaton Experience Center, hosts electrical training for contractors and electricians working in health care facilities like hospitals, emergency buildings, medical centers. Topics include performing work on a hospital electrical system.