AT Systems future-proofs the electrical installation of a sewage treatment plant with Eaton products
4:54
AT system set up a modern, cost-effective power supply and control system for a new municipal wastewater treatment plant. The future-proof and energy-efficient electrical installation which can be remotely monitored. They implemented: XV300 HMI-PLC with GALILEO visualization software, xEnergy Light enclosures, NZM & xPole circuit breakers, PKZ motor protection circuit breakers, DG1 variable frequency drives, DS7 soft starters, DILM contactors, LN disconnectors, RMQ pilot devices and 5E UPS. sewage treatment plant
AT system set up a modern, cost-effective power supply and control system for a new municipal wastewater treatment plant. The future-proof and energy-efficient electrical installation which can be remotely monitored. They implemented: XV300 HMI-PLC with GALILEO visualization software, xEnergy Light enclosures, NZM & xPole circuit breakers, PKZ motor protection circuit breakers, DG1 variable frequency drives, DS7 soft starters, DILM contactors, LN disconnectors, RMQ pilot devices and 5E UPS. sewage treatment plant
Related videos for "DS7"
-
Автоматизируйте по-новому: свежий взгляд на DS7, DE1, DILMT
50:15
Данный вебинар посвящен обзору популярных компонентов: DS7, DE1, DILMT. В зависимости от назначения и сферы применения они могут иметь сниженное энергопотребление, экономить место, уменьшить сроки внедрения или другие преимущества.
-
Soft Starter DS7 up to 32 A
2:35
The soft starter DS7 is ideal for pumps, fans and small conveyor applications. It is a fully integral element in the xStart system. The DS7 replaces the mechanical contactor and extends the "motor soft start" function.
-
Soft starter DS7 up to 200 A
2:13
The Soft starter DS7 is ideal for pumps, fans and small conveyor applications. It is a fully integral element in the xStart system. The DS7 replaces the mechanical contactor and extends the "motor soft start" function.