Intelligent Notification Controller Features and Benefits
2:51
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
Related videos for "eluxa"
-
Intelligent Notification Controller (INC) Technical Video
19:50
Introduction to Eaton's INC, including features & benefits, unique system attributes, how the system works - Class A & B operation
-
Eluxa outdoor: Best-in-class, next-generation, weatherproof LED notification appliances
2:33
Eaton is dedicated to keeping people and property safe with innovative life safety and mass notification products. Building on the success of Eluxa indoor life safety notification devices, we are excited to introduce Eluxa outdoor.
-
Wheelock Eluxa Product Video
3:30
Introduction to Eluxa, Eaton's best-in-class, next generation LED notification appliances